Publish your products
Single Stage Infrared Heater, Model UXR

Single Stage Infrared Heater, Model UXR

Includes all of the features in a Model UX plus... the burner box is sealed for rugged, harsh environments and heat-treated aluminized is standard tube supplied. CSA approved for outdoor use.

  • Approved for outdoor use
  • 40,000 to 220,000 btu/h
  • Natural gas and LPG
  • Configurations of "U" and "L", horizontal or 45°
  • Separated controls compartment – electronics out of air stream, burner can run during servicing
  • Self diagnostic ignition module
  • Parabolic aluminum reflectors – most efficient in industry
  • Direct spark ignition
  • Vented or unvented
  • Operating status light
  • Low voltage controls
  • Jet stream burner – improved heat distribution, better combustion
  • Heavy duty couplings – no leaks, cannot be over tightened
  • UXR features burner box sealed for outdoor conditions
  • Rubber gaskets
  • Silicone used to seal corners and joints
  • Weather resistant electrical components used for exterior connections
  • Stainless steel burner boxes available as well as tubing and reflectors
  • Units are wind resistant
  • Three year warranty on all components
  • Seven year warranty on aluminized heat exchanger
  • 10 year warranty on aluminized heat exchanger with post purge feature


Specification
  • Low-Intensity Single Stage Infrared Tube Heaters with minimum 65% radiant factor as determined by independent lab testing to EN416-2 Standard. Baffles required as per manufacturer’s instructions. 

    Assemblies shall be CSA approved low-intensity heater to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a positive pressure burner system, where exhaust gases and other products of combustion are not routed through the blower. The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.5 inches W.C. (propane) and draw no more than 1 Amp at 120VAC, 60Hz.
    Burner head shall be chrome-plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks with the burner operating. Reflector shall be a 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with less than 10 surfaces will not be allowed. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, heat-treated type 1 aluminized steel tubing shall be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project. 

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Independent lab testing to EN416-2 standard dated no later than 6 months from date of submission showing a minimum 65% radiant factor
    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with alternate systems.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model 
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).
Technical specification
  • Unique ref.uxr
  • Product familySingle Stage Infrared Heaters
  • Product groupLow Intensity - Series U
  • TypeObject (single object)
  • Date of publishing2021-02-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Heaters
  • UNSPSC nameTubular heaters
  • UNSPSC code40101822
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 DescriptionRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit