Publish your products
Infrared Vacuum System, Model VS-VH

Infrared Vacuum System, Model VS-VH

The Premier Vacuum Series takes full advantage of the performance synergies that only an engineered system can provide. Unlike other “systems” which merely connect multiple unitary style heaters, this maximum design flexibility ensures that all the performance and energy savings requirements of the application can be realized.

Designs are further enhanced by a full complement of additional features, including diverse tubing materials, reflector shielding configurations, multiple vacuum pump sizes, and advanced control options.

  • In-series burners provide even heat distribution dramatically increasing personal comfort.
  • Can be designed as a condensing system maximizing fuel efficiency and savings.
  • Balanced air and fuel flow ensures complete and efficient combustion.
  • Position tuned burners optimize efficiency while ensuring a more even heat output with patented metering technology.
  • Reliable and safe operation with zero regulator incorporated into the burner
    Minimal vent penetrations up to 600,000 BTUh/system.
  • 100% efficient SRP reflector ensures all the infrared is directed where it is needed
Specification
  • Low-Intensity infrared Premier Vacuum System VS or VS-VH high efficiency condensing or mid-efficiency non-condensing featuring positioned tuned in-line burners to guarantee the best system efficiency in the industry. Firing rates shall be within the range of 20 MBH to 250 MBH (Model VS shall be 80,000 BTU/HR to 250,000 BTU/HR and Model VS-VH Shall be 20,000 BTU/HR to 120,000 BTU/HR). Burners shall be position-tuned and shall be factory designed to operate in a specific in-line position in the radiant branch to ensure equal firing rates for each burner in the branch. Except for the first burner, subsequent burners in a leg shall have firing rates within +/- 2% of each other. Radiant branches shall contain up to 4 burners in-line on a single branch and must be capable of modulating from 60% to 100% of normal firing rates. Minimum end vent flow rates based on design may not exceed the design provided. End vent flow rates of 200% or more will not be permitted. Assemblies shall be CSA approved to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a negative pressure burner system where exhaust gases and other products of combustion are routed through the blower.   The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.0 inches W.C. (propane – VS Burners only) and draw no more than 0.2 Amp at 120VAC, 60Hz. Burner head and mounting body shall be cast iron and burner controls shall allow service and diagnostic control checks with the burner operating. Reflector shall have a minimum 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with fewer than 10 surfaces will not be allowed as they allow energy to bounce back to the main heat exchanger tubing. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, heat-treated type 1 aluminized steel tubing and shall be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall allow fastening of the burner via dual U clamps to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project. 

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Professional Engineer design showing end vent airflow entry rate as equal as or less than design. 
    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model.
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).
Technical specification
  • Unique ref.vs-vh
  • Product familyPremier Vacuum Series
  • Product groupPremier VS-VH
  • TypeObject (single object)
  • Date of publishing2021-02-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 DescriptionRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit