Box iKansas for concealed installationBox iKansas for concealed installationBox iKansas for concealed installation
View previous images
View next images

Box iKansas for concealed installation

iKansas, for the water distribution and to close the sanitary home systems (cold and hot water) you can install it in any room without affecting the appearance. It allows to substitute the valves installed without any need to break the tiles due to the frontal inlet system. iKansas system is compatible with every kind of compression pipes (copper, multilayer, PE-X or PB).

Specification
  • Advantages and characteristics:

    • It uses two ceramic headworks to close with a soft 90º turn.
    • 4 outlets with 3/4” thread.
    • iKansas box is slim: 70 mm. It is designed for being used in any wall or plaster structures.
    • It is a fast and easy installation.
    • Service conditions PN 10 and maximum temperature 90ºC.
    • The iKansas cover has been designed in two colours (white and silver) to be integrated easily in any environment.
    • Anti-scale.
    • Patented product
Technical specification
  • Unique ref.caja_registrable_ikansas
  • Collection setValves
  • CollectionSTH - I-KANSAS BOX
  • TypeBuilding Materials
  • Date of publishing2020-05-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryPlumbing - Valves
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_44
  • Uniclass 2015 DescriptionIsolating valves
  • OmniClass TitleValves
  • OmniClass Number23-27 31 00

Region availability

Africa Europe
Morocco
Andorra
Spain
Portugal