Publish your products
Y Type Strainer thread conection F-F
Y Type Strainer thread conection F-F

    Y Type Strainer thread conection F-F

    4.3 out of 5 stars4.3(16 reviews)

    Standard Hidráulica strainer. Brass "Y" type Strainer, connection size: 1/2" to 2".

    Recommended for a variety of water service lines including residential and commercial irrigation, swimming pools and cooling tower water. They are also designed to protect delicate equipment such as regulators and backflow preventers by filtering sediment which could cause premature failure. 

    Specification
    • Body in brass, stainless steel (AISI 304) sieve of 450 µm. 

      • Pressure rating: PN16
      • Maximum temperature 90 ºC

      Components:

      • Body: Brass UNE-EN 12164 - 12165
      • Plug: Brass UNE-EN 12164 - 12165
      • O-ring: NBR
      • Sieve: Stainless steel AISI 304 of 0,45 mm


    Technical specification
    • Unique ref.filtroy
    • Product familyY Strainer
    • Product groupSTH - Y STRAINER
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeAc_10_40_67
    • Uniclass 2015 DescriptionPlumbing
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 55 29 17
    • OmniClass TitleY Strainers

    Region availability

    Europe Africa
    Andorra
    Morocco
    Portugal
    Spain