Publish your products
Perimeter Slim Beam
Archived

Perimeter Slim Beam

• Continuous lensing - runs up to 150’

• Standard 2’, 4’, 6’ and 8’units or continuous rows

• Fixture/run length increments down to 1/16”

• Compatible with wall-to-wall applications (Adjustable)

• Adjustable section allows for ± 2.7” overall run length

• Single piece aluminum extrusion housing

• Linear runs with proprietary joiner design

• Snap-in lens and reflector for easy installation

• 3 Step MacAdam ellipse binning

• Efficacy up to 116 lm/W

• Soft diffuse direct lighting

• Approved for dry and damp locations

• 0-10v dimming is standard

• Dim to 1% of output current is standard

• 90 CRI (R9 50min) available

• JA8 installation compatible

Specification
  • See Technical Data Sheet

Technical specification
  • Unique ref.p-slimbeam
  • Product familyBeam Series Lighting
  • Product groupPerimeter Slim Beam
  • TypeObject (single object)
  • Date of publishing2023-03-29
  • Edition number1
Related
  • Material mainExtruded Aluminum
Classification
  • BIMobject CategoryLighting - Linear lights
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit