Publish your products
LITELINE TRACK KIT
Liteline

LITELINE TRACK KIT

Track kits are a ready solution for various track applications, providing all the components needed for quick installation. Track kits include the extruded aluminum track, Delta track heads with CCT selectable switch, and a track center feed.

Specification
  • Application Track

    Approved Location Dry / Indoor

    Beam Angle 38°

    CCT 2700 K - 3000 K - 3500 K - 4000 K - 5000 K

    Certification cETLus

    Colour BK / WH

    CRI 90

    Dimming Yes

    Dimming Tech TRIAC/ELV

    Energy Star Yes

    LM80 Yes

    Lumens Up to 1010

    Lumens per Watt Up to 84

    Power Factor ≥0.97

    Primary Voltage 120

    Projected Life 50,000 hrs

    Rotation 358°

    Tilt 90°

    TM-30 Annex E P2V-/F2

    Warranty 5 Years

    Wattage 12W

Technical specification
  • Unique ref.liteline-track-kit
  • Product familyTrack
  • Product groupLITELINE TRACK KIT
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States