Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
startek-lighting/products/349c8d54-e936-4ccc-8137-b093f57f5df9
Home
Categories
Lighting
Ceiling Mounted
Starlink
Available in United States
StarTek Lighting America
Follow
Starlink
Proprietary linking design for straight rows
Continuous row configurations available up to 408’ at 277V, and 176’ at 120V
Plug-and-play installation
Three standard lumen packages
Efficacy up to 145 lm/W
Soft diffuse direct lighting
Finishes available in Anodized Clear or Black
Custom powder coat colors available upon request*
Approved for dry and damp locations
0-10v dimming is standard
Dim to 1% of output current
Download
Technical specification
Technical specification
Unique ref.
starlink
Product family
Star Series Lighting
Product group
StarLink
Type
Object (single object)
Date of publishing
2022-04-29
Edition number
1
Links
Links
Product url
https://starteklightingamerica.com/starlink/
Related
Related
Material main
Aluminum
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
Region availability
North America
Canada
United States
Similar products
StarTek Lighting America
Recessed Slim Beam
4.8
(
5
)
Download
StarTek Lighting America
Recessed Beam
Download
StarTek Lighting America
Micro Flat
Download
StarTek Lighting America
Beam
Download
StarTek Lighting America
Perimeter Beam
Download
StarTek Lighting America
Halo Direct/Indirect
Download