Publish your products
Series 135 Free standing bath mixer 135 1162
Series 135 Free standing bath mixer 135 1162
Series 135 Free standing bath mixer 135 1162

    Series 135 Free standing bath mixer 135 1162

    Free standing bath mixer
    With ceramic cartridge
    With swivel spout
    Spout projection 254 mm
    With diverter and handshower
    Intrinsically safe against backflow
    Compatible with instant water heaters 21 kWh
    Material: brass
    Surface: chrome

    Technical specification
    • Unique ref.135_1162
    • Product familySeries 135
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2019-08-05
    • Edition number1
    • Height (mm)1115
    • Width (mm)176
    • Depth (mm)320
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.9
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit