Publish your products
Windham™ 14" Rough-in Elongated Toilet with Pro Force® Technology, 1.28 gpf

Windham™ 14" Rough-in Elongated Toilet with Pro Force® Technology, 1.28 gpf

Windham™ toilets are engineered to deliver exceptional performance and designed for functionality and style. Vitreous china construction and a water-saving flush means dependable performance with lasting value.

  • Crafted of Grade A vitreous china to provide a durable, non-porous product with a hard, glossy finish
  • Optimized siphonic flush action maximizes bulk waste removal; one flush performance
  • Large 9" x 8" water surface keeps bowl clean and reduces odor
  • Elongated bowl has an extended rim length for comfortable use by adults
  • Three-bolt quick-connect installation system
  • Conforms to ASME A.112.19.2/CSA National Consensus Standards
Technical specification
  • Unique ref.sterling-402079
  • Product familyWater Operated Water Closets
  • Product groupWindham™
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit