Publish your products
Ensemble™ 36, Series 7220, 36" x 34" x 75-3/4" Curve Alcove Shower

Ensemble™ 36, Series 7220, 36" x 34" x 75-3/4" Curve Alcove Shower

36" shower, made of solid Vikrell® material, Modular four-piece design moves around corners and through doorways with ease, Tongue-and-groove interlocking joints form a seamless appearance and simplify installation, Curve wall with smooth look and feel, Durable high-gloss finish provides a smooth, shiny surface. Convenient shelves provide generous storage, Shaving ledge/foot rest added for comfort, 10-year consumer/3-year commercial limited warranty

  • 36" shower module
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Curve wall with smooth look and feel
  • Convenient shelves provide generous storage
  • Shaving ledge/foot rest added for comfort
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • 10-year consumer/3-year commercial limited warranty
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technical specification
  • Unique ref.sterling-72200100
  • Product familyShowers
  • Product groupEnsemble
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Showers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit