Publish your products
Performa™, Series 7104, 60" x 29" x 75-3/4" Bath/Shower Unit, Right-Hand Drain

Performa™, Series 7104, 60" x 29" x 75-3/4" Bath/Shower Unit, Right-Hand Drain

Made of solid Vikrell® material, the four piece modular Performa bath/shower is both easy to clean and attractive. Smooth walls and an acrylic towel bar make this one of our most popular units.
  • Designed with a 15" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Caulk is required in both vertical and horizontal wall seams to finish installation
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Acrylic towel bar included on back wall
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technical specification
  • Unique ref.sterling-71040120
  • Product familyBath/Shower Units
  • Product groupPerforma
  • TypeObject (single object)
  • Date of publishing2018-04-01
  • Edition number1
  • Height (inches)76.5
  • Width (inches)60
  • Depth (inches)30
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit