Publish your products
Performa™ AFD, Series 7104, 60" x 29" Bath - Left-hand Drain

Performa™ AFD, Series 7104, 60" x 29" Bath - Left-hand Drain

The clean, pared-down design of Performa(TM) by Sterling, made of solid Vikrell© material, provides a relaxing, spacious bath that easily blends with a variety of decor. The high gloss finish provides a shiny look that is easy to clean.

Technical specification
  • Unique ref.sterling-71041112
  • Product familyBathtubs
  • Product groupPerforma
  • TypeObject (single object)
  • Date of publishing1918-04-03
  • Edition number1
  • Height (inches)18.5
  • Width (inches)60
  • Depth (inches)29
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit