Publish your products
Ensemble™, Series 7110, 60" x 36" x 72" Tile Bath/Shower - Left-Hand Drain

Ensemble™, Series 7110, 60" x 36" x 72" Tile Bath/Shower - Left-Hand Drain

The traditional look of tile without the grout lines to clean. This four piece modular design bath/shower made of solid Vikrell® material offers easy maintenance and ample storage.
  • Designed with a 16" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Realistic tile wall surround features molded-in shelves for generous storage space
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Integral back support and armrests offer complete comfort
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technical specification
  • Unique ref.sterling-71100110
  • Product familyBath/Shower Units
  • Product groupEnsemble
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit