Publish your products
Wescott® Undercounter Lavatory, 17" x 13", Pallet Sku

Wescott® Undercounter Lavatory, 17" x 13", Pallet Sku

Enhance the style of your contemporary bathroom with the Wescott under-mount sink. Its sleek, minimalist look has a confident feel that lets the rest of your bathroom decor shine.

FEATURES

  • Under-mount installation
  • Grade A vitreous china with a hard, glossy finish
  • No faucet holes; accommodates either a wall-mount or countertop faucet
  • Center drain and overflow
Technical specification
  • Unique ref.sterling-P442040
  • Product familySinks/Lavatories
  • Product groupWescott®
  • TypeObject (single object)
  • Date of publishing1918-06-18
  • Edition number1
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit