Publish your products
Boreal Automatic Soap Dispenser Touch Free SKU: 212100/105
Boreal Automatic Soap Dispenser Touch Free SKU: 212100/105
Boreal Automatic Soap Dispenser Touch Free SKU: 212100/105
Boreal Automatic Soap Dispenser Touch Free SKU: 212100/105
Boreal Automatic Soap Dispenser Touch Free SKU: 212100/105

    Boreal Automatic Soap Dispenser Touch Free SKU: 212100/105

    SKU: 212100 - Battery 212105 - Transformer

    Touch-free electronic soap dispenser for deck-mounted installations. Activated by concealed sensor built into the spout. For use with any non-proprietary soap. Chrome plated body, other finishes available. Includes a 1 liter soap bottle and bottle support. With a designated
    peristaltic pump that prevents clogging and back flow. Adjustable settings by remote control: soap quantity, soap tank refill, temporary off and reset to factory settings.

    Use

    Touch-free electronic soap dispenser operated by infrared sensor. The soap dispenser automatically activates when users place their hands within sensor range, providing a measured amount of soap (adjustable by remote control). If the users remove the hand before the full amount is dispensed, the soap dispenser immediately stops the soap flow.

    Application

    With the dripless automatic shutoff, this soap dispenser helps washroom organization and cleanliness. Combined with the touch-free electronic faucet, it creates a germ-free automated environment. Ideal for stadiums, train and bus stations and highway rest stops.

    Specification
    • Additional information

      Power Source

      12 V Plug-in transformer, 6 x 1.5 V Battery box (Batteries not included)

      Installation

      Deck Mounted

      Keywords: Automatic soap dispenser, touch free soap dispenser, touchless soap dispenser, soap dispensers, commercial soap dispenser

    Technical specification
    • Unique ref.boreal-automatic-soap-dispenser-touch-free
    • Product familyTouch Free Soap Dispensers Touchless
    • Product groupBoreal Automatic Soap Dispenser
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit