Publish your products
Touch Free Soap Dispenser, CSABA FOAM E, SKU: 233120

Touch Free Soap Dispenser, CSABA FOAM E, SKU: 233120

Deck-mounted touch-free electronic soap dispenser for non-proprietary soap

Features:
  • Concealed IR sensor integrated into the spout
  • Peristaltic pump
Options:
  • 0.26 US gallon (1L) soap bottle
  • 1.6 US gallon (6L) soap tank
  • Multiple soap dispensers installation (up to six (6) dispensers) with a single 1.6 US gallon (1L) tank
  • Matching IR operated faucet
  • Remote control
Advantages:
  • Drastically reduces soap consumption
  • Cross-contamination protection - no physical contact
  • Clog and backflow prevention - with a designated peristaltic pump
  • Accurate soap dosage - adjustable by remote control
  • Maximized savings - can be used with any non-proprietary soap
  • Easy to install and refill
  • Highly durable - for heavy traffic locations
Specification
  • Installation: Lavatory mounted
    Power source: Battery box for 6xD batteries
    Stern Soap & Water: Extreme matching faucet
    Default soap dosage: 1.4 cc

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

Technical specification
  • Unique ref.csaba-foam-e
  • Product familyTouch Free Soap Dispensers Touchless
  • Product groupCSABA Soap Dispensers
  • TypeObject (single object)
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010549
  • ETIM NameSoap dispenser
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit