Publish your products
Hand Sanitizer Stand, Touch Free Hand Sanitizer FUN, SKU: 281200
Hand Sanitizer Stand, Touch Free Hand Sanitizer FUN, SKU: 281200
Hand Sanitizer Stand, Touch Free Hand Sanitizer FUN, SKU: 281200
Hand Sanitizer Stand, Touch Free Hand Sanitizer FUN, SKU: 281200

    Hand Sanitizer Stand, Touch Free Hand Sanitizer FUN, SKU: 281200

    Stern FUN is delivered in a choice of primary colors with soft, rounded edges specifically designed for pre-school ages. A lockable cabinet prevents tampering and an off-off mechanism ensures that Stern FUN will not be used unsupervised.

    PRODUCT AT A GLANCE:

    • Infrared touchless hand sanitizer dispenser
    • Powered by either 9V battery or 12V transformer.
    • Peristaltic pump. Compatible with Ethanol, IPA Isopropyl Alcohol – Up to 80% and Alcogel.
    • For use with any brand of hand sanitizer. Viscosity of up to 3800 cPs
    • Refill sanitizer priming operation by manual refill button or optional remote control
    • Optional remote control to select the dosage of hand sanitizer disinfectant
    • Plywood HPL (High-Pressure Laminate) cabinet
    • FUN 1.6 gallon (6L) tank
    • Stand-alone, deck-mounted unit.
    • Recommended for schools, kindergarten, early learning centers, and kids play areas.
    • Classic model only
    • Lockable with ON-OFF mechanism and both power options as standard
    • Front door opening
    Technical specification
    • Unique ref.touch-free-hand-sanitizer-fun
    • Product familyHand Sanitizer Stands
    • Product groupHand Sanitizer Stands
    • TypeDocumentation (information only)
    • Date of publishing2022-05-26
    • Edition number1
    Related
    • Designed inIsrael
    • Manufactured inIsrael
    Classification
    • BIMobject CategorySanitary - Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit