Publish your products
Water Heater DHE
Water Heater DHE
Water Heater DHE

    Water Heater DHE

    Fully electronically controlled comfort instantaneous water heater

    Specification
    • APPLICATION: Comfort instantaneous water heater suitable for DHW supply to multiple draw-off points (individual and group supply), e.g. simultaneous supply to the bathroom and kitchen. Sealed unvented, pressure-tested appliance for use with all commercially available pressure taps.

      EQUIPMENT/CONVENIENCE: Fully electronically controlled instantaneous water heater with 4i technology. Accurate temperature delivery at all times thanks to electronic flow rate control. Variable, digital temperature selection via rotary selector, temperature adjustment in 0.5 °C increments. Backlit multifunction display to show values such as set temperature, current power consumption, energy consumption, flow rate, time, status and service information. ECO function. Two temperature memory buttons for programmable preferred temperatures. Four wellness shower programs, automated bath filling. LED scalding risk indicator at temperatures above 43 °C or unexpectedly high outlet temperatures caused by preheated water; displays the inlet temperature in the lower section. Individually adjustable temperature limit (childproofing). Optional convenient remote control available. Rotatable appliance cover and programming unit for increased operating convenience on undersink installations.

      EFFICIENCY: Energy and water savings of up to 30 % through full electronic output control with 4i technology. 3 sensors and an additional motorised valve ensure accurate temperature delivery at all times. For this, only the amount of energy actually required is expended; there is no need to add cold water at the tap. This ensures maximum energy efficiency. Individually selectable ECO mode for particularly economical operation. Economy monitor gives details of savings actually made and further possible savings. Suitable for preheated water (e.g. in solar thermal and heat pump systems).

      PROFI-RAPID INSTALLATION: PROFI-RAPID - the improved installation system for even quicker and simpler installation. Straightforward replacement for all standard instantaneous water heaters. Simple wall mounting: Universal mounting rail with integrated compensation for unevenness in the wall and drill hole discrepancies; designed to match commonly used fixing points. Fast and universal water connection: Enlarged installation area with pivoting cold water inlet, threaded water fittings, twin nipple technology for easy replacement, flush mounted or surface mounted with 3-way shut-off, suitable for plastic pipes (observe manufacturer's instructions). Straightforward electrical connection: Can be made from above and below; cable entry gland for cable.

      SERVICE: Fault memory can be called up on the display for fault analysis, with diagnostic traffic lights. Internal assembly can be removed with just one hand movement.

      SAFETY: Quick-action bare wire heating system, suitable for hard and soft water. Electronic safety concept with air bubble detection. Anti-scalding protection adjustable only by qualified contractors, for permanent limitation of water outlet temperature.

      AEG is a registered trademark used under license from AB Electrolux (publ)

    Technical specification
    • Unique ref.dhe
    • Product familyComfort
    • Product groupinstantaneous water heaters
    • TypeObject (single object)
    • Date of publishing2021-11-26
    • Edition number1
    • Height (mm)466
    • Width (mm)225
    • Depth (mm)116
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.1
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit