Publish your products
Water Heater SNE 5 t ECO
Water Heater SNE 5 t ECO
Water Heater SNE 5 t ECO

    Water Heater SNE 5 t ECO

    STIEBEL ELTRON open vented small water heater SNE 5 t ECO, 5l, 2.0kW/230V, white
    Specification
    • Application • The non-pressurised, open vented small water heaters supply DHW to individual draw-off points such as a kitchen sink or hand washbasin. The non-pressurised appliances for undersink installation can be combined with commercially available non-pressurised taps.

      Convenience features • The electronic control unit guarantees convenient and efficient DHW heating. The preferred temperature can be accurately adjusted at the user interface with LC display. The current temperature as well as the operating time and heating time are displayed. • The appliance can be adjusted using the three programmable weekly timers (Home, Office, Individual). • A hygiene circuit provides pasteurisation at the touch of a button. • Both the minimum and maximum temperatures are freely adjustable. • A visual display indicates when the appliance is heating up.

      Efficiency • The power saving ECO function is activated at the press of a button and visually indicated. • The anti-drip function prevents expansion water dripping during cylinder heat-up. This saves water and energy whilst also reducing limescale deposits on the taps, sink or washbasin. • The energy saving thermostop function prevents unwanted heating of the mixer tap. • The plastic inner cylinder made from polypropylene is protected from energy losses by high grade EPS thermal insulation.

      Installation • Quick and easy installation with the PROFI-RAPID installation system. • Easy replacement as standard fixing points can be used. • The supplied universal mounting rail simplifies wall mounting significantly. • Secure water connection thanks to threaded water fittings with metal male thread. • The power cable is supplied with a Schuko plug. Practical cable storage in the back panel of the appliance to house any excess power cable.

      Safety • The robust copper tubular heater guarantees a long service life thanks to the low surface load. • Safe commissioning with the resettable high limit safety cut-out. • The temperature can be accurately limited electronically to provide anti-scalding protection. • The automatic frost protection prevents freezing at low temperatures.

    Technical specification
    • Unique ref.SNE-5-t-ECO
    • Product familySmall
    • Product groupwater heaters
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)421
    • Width (mm)263
    • Depth (mm)230
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit