Publish your products
Water Heater SNU 10 SL
Water Heater SNU 10 SL
Water Heater SNU 10 SL

    Water Heater SNU 10 SL

    STIEBEL ELTRON open vented small water heater SNU 10 SL, 10 l, 2.0 kW / 230 V, white
    Specification
    • Application • The small water heaters are suitable for supplying DHW to individual draw-off points, for example a washbasin in the bathroom or a sink in the kitchen. The non-pressurised appliances may only be combined with non-pressurised taps.

      Convenience features • Reduced limescale deposits and water consumption thanks to anti-drip function on the 5-litre undersink appliance; it prevents expansion water dripping during heat-up of the small water heater. • The energy saving thermostop function prevents unwanted heating of the tap. • Fast and accurate temperature capture by the sensor which is immersed in the water. • Variable temperature selection via rotary selector. Four-stage temperature limit. • Automatic frost protection setting when the appliance is off. A visual display indicates when the appliance is heating up. • Low energy losses thanks to high grade EPS thermal insulation of the polypropylene inner cylinder.

      Installation •  Quick installation with Profi-Rapid installation system. Designed to match commonly used fixing points, meaning that currently installed appliances can be replaced quickly. • Straightforward wall mounting thanks to universal mounting rail. • Metal threaded water fittings for secure connection. • Power cable prepared for either permanent connection or with Schuko plug. Cable storage in the back panel of the appliance houses any excess power cable. • Splashproof.

      Safety •  A long service life is assured by the robust tubular heater with low surface load. • Safe commissioning thanks to resettable high limit safety cut-out. • Anti-scalding protection by means of mechanical temperature limiting is possible.

    Technical specification
    • Unique ref.SNU-10-SL
    • Product familySmall
    • Product groupwater heaters
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)275
    • Width (mm)295
    • Depth (mm)275
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.6
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit