Publish your products
STIEBEL ELTRON Water Heater EHS
STIEBEL ELTRON Water Heater EHS

    STIEBEL ELTRON Water Heater EHS

    4.6 out of 5 stars4.6(15 reviews)

    STIEBEL ELTRON Water Heater EHS

    › Front temperature control button. You can increase temperature up to 75 °C
    › The light displaying function and Over Heat at front
    › Thermometer screen displays increased or decreased temperature
    › With pressure control valve

      Technical specification
      • Unique ref.STIEBEL_ELTRON_Water_Heater_EHS
      • Product familyHVAC
      • Product groupWater Heaters
      • TypeObject (single object)
      • Date of publishing2020-12-25
      • Edition number1
      • Height (mm)310
      • Width (mm)562
      • Depth (mm)330
      Related
      • Material mainABS
      • Designed inThailand
      • Manufactured inThailand
      Classification
      • BIMobject CategoryPlumbing - Water heaters

      Region availability

      Asia
      Armenia
      Azerbaijan
      Bangladesh
      Bhutan
      British Indian Ocean Territory
      Brunei
      Cambodia
      China
      Christmas Island
      Cocos (Keeling) Islands
      Georgia
      Hong Kong
      India
      Indonesia
      Japan
      Kazakhstan
      Kyrgyzstan
      Laos
      Macau
      Malaysia
      Maldives
      Mongolia
      Myanmar (Burma)
      Nepal
      North Korea
      Pakistan
      Philippines
      Singapore
      South Korea
      Sri Lanka
      Taiwan
      Tajikistan
      Thailand
      Turkmenistan
      Uzbekistan
      Vietnam