Publish your products
STIEBEL ELETRON Water Heaters Multi Point Unit DEM 6

STIEBEL ELETRON Water Heaters Multi Point Unit DEM 6

Wherever smaller volumes of warm water are frequently required, the mini electronic instantaneous water heater DEM is the perfect choice.
Specification
  • - Small and compact body -Safe to shower with temperature controller. - Adjustable temperature in several levels from 30–50 degrees Celsius -Controlling the operation of the machine with a hydraulic system - The machine can be installed in many directions (180 degrees). - Special heating coil Fast and safe heating - Comes with a braided hose for ease of installation -Ingress protection class IP25 standard
Technical specification
  • Unique ref.STIEBEL_ELETRON_Water_Heaters_Multi_Point_Unit_DEM_6
  • Product familyWater Heaters
  • Product groupMulti Point Unit
  • TypeObject (single object)
  • Date of publishing2022-06-27
  • Edition number1
  • Height (mm)143
  • Width (mm)190
  • Depth (mm)82
Related
  • Material mainSheet metal
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)1.7
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit