Publish your products
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater
Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater

    Stiebel Eltron 234048 Plug-In, 120V, 1.5 kW, White CIR 150-1 O Sun Warmth Short-Wave Infrared Electric Radiant Heater

    The Stiebel Eltron 234048 provides sun-like warmth for instant heat without pre-heating. Step from the shade into sunlight and the Sun's infrared light instantly warms you. A SunWarmth heater uses that same infrared light for that same comfortable feeling almost anywhere. Standard fan or convection heaters heat the air. The infrared light from a SunWarmth CIR heater economically heats the object, not the space, for maximum comfort and minimal energy usage. The short-wave infrared technology in a CIR heater uses less energy than similar heaters using medium-wave infrared. SunWarmth CIR Outdoor heaters are perfect for outdoor heating for comfort or to extend the season on decks, patios, and balconies in homes or restaurants. It is an economical heater for a shop bench or production workstation where it can keep a worker comfortable without paying to heat the entire space, or heat or dry materials for production. A SunWarmth CIR heater is perfect for heating in any cool area where comfort is needed.

    • Instant heat as soon as it's switched on
    • Heats the object without heating the air around it
    • Short-wave technology uses half the energy
    • High quality and attractive European design
    • Quiet and odorless

    As Featured On Amazon.com

    Specification
    • TECHNICAL SPECIFICATIONS:

      Part Number: CIR 150-1 O
      Item model number: 234048
      Color: White
      Style: CIR 150-1 O
      Power Source: Corded-Electric
      Voltage: 120 volts
      Wattage: 1.5 watts
      Certification: UL Listed
      Special Features: 1.5 kW, 12.5 A
      Usage: Indoor use only

    Technical specification
    • Unique ref.Stiebel-Eltron-CIR-150-1-O-234048Sun-Warmth-Short-Wave-Infrared-Electric-Radiant-Heater
    • Product familyHeating
    • Product groupSunwarmth CIR
    • TypeDocumentation (information only)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)5.69
    • Width (inches)18.56
    • Depth (inches)4.25
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • CSI MasterFormat 2014 Code23 83 33
    • CSI MasterFormat 2014 TitleElectric Radiant Heaters
    • OmniClass Number23-33 15 25
    • OmniClass TitleElectric HVAC Heaters

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit