Publish your products
Storax BV floor hatch BV-GDZ
Storax BV floor hatch BV-GDZ

    Storax BV floor hatch BV-GDZ

    Floor hatch with gas spings and easy to open from the underside of the hatch,
    Specification
    • Floor hatch type BV-GDZ: frame and cover made from 2 mm cold-formed steel; reinforced internally with cross-welded twisted steel wire Ø8/12 mm; to be filled with C35/45 concrete; visible rim 4–5 mm; high-quality chemical-resistant seal; installation height 75 mm; tray depth 50 mm; breaking load 125 kN according to EN 124; guaranteed odor- and watertight; hot-dip galvanized; easy to open/close with hex bolts; supplied complete with accessories and installation guide. Available types: BV-GDZ 55: 500×500 mm (635×635 mm, 19 kg); BV-GDZ 66: 600×600 mm (735×735 mm, 23 kg); BV-GDZ 86: 800×600 mm (935×735 mm, 29 kg); BV-GDZ 88: 800×800 mm (935×935 mm, 33 kg); BV-GDZ 106: 1000×600 mm (1135×735 mm, 33 kg); BV-GDZ 110: 1000×1000 mm (1135×1135 mm, 45 kg).
    Technical specification
    • Unique ref.bv-gdz
    • TypeBuilding Materials
    • Date of publishing2025-09-08
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit