Publish your products
Storax BV floor hatch BVS-250
Storax BV floor hatch BVS-250

    Storax BV floor hatch BVS-250

    Type BVS-250 | Heavy-duty steel floor hatch, odor- and watertight, with a high breaking load of 250 kN (EN 124).
    Specification
    • Type BVS-250 | Heavy-duty steel floor hatch, odor- and watertight, with a high breaking load of 250 kN (EN 124). Constructed from 2 mm cold-formed steel with internal reinforcement using twisted steel wire, and additional reinforcement extending 10 cm into the shaft. Installation height: 75 mm, tray depth: 50 mm. To be filled with concrete C35/45. Hot-dip galvanized and fitted with a chemical-resistant seal. Easy to open and close using hex bolts. Supplied complete with all accessories and clear installation manual. Sizes: BVS-250 55 (500x500 mm), 66 (600x600 mm), 88 (800x800 mm), 106 (1000x600 mm), 110 (1000x1000 mm).
    Technical specification
    • Unique ref.bvs-250
    • TypeBuilding Materials
    • Date of publishing2025-09-08
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands