Publish your products
STRUGAL 200 4FH1 Interior Door
STRUGAL 200 4FH1 Interior Door
STRUGAL 200 4FH1 Interior Door
STRUGAL 200 4FH1 Interior Door
STRUGAL 200 4FH1 Interior Door
STRUGAL 200 4FH1 Interior Door
    Strugal

    STRUGAL 200 4FH1 Interior Door

    4.4 out of 5 stars4.4(8 reviews)
    Aluminium door that integrate into the design of the space. A novel alternative in aluminium that enables door and window colour to be unified in the dwelling, producing an efficient, definitive solution to the problems of wood.
    Specification
    • • A wide range of frames from 70 to 140 mm and an extendible overlap option for walls of greater thickness. • Leaves with 40 mm thickness are formed by lightweight tubular panel and aluminium sheet on both faces. • A preformed flexible and rigid PVC perimeter joint to contribute enhanced sealing and noise reduction. • Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. • 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly. • Options of hidden hinges, magnetic locks and automatic doorclosing mechanisms. • Option for door with sliding opening, with the same aesthetics as hinged doors.
    Technical specification
    • Unique ref.strugal_a2004fh1
    • Product familySTRUGAL PUERTAS ALUMINIO + PVC
    • Product groupPUERTAS DE INTERIOR
    • TypeObject (single object)
    • Date of publishing2019-07-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit