Publish your products
STRUGAL S44M CC Sliding
STRUGAL S44M CC Sliding
STRUGAL S44M CC Sliding
    Strugal

    STRUGAL S44M CC Sliding

    4.5 out of 5 stars4.5(8 reviews)
    The most versatile door, for solar control solutions. Our most versatile shutter, with a wide range of possible finishes and openings ensuring greater solar control.
    Specification
    • • Shutter system for windows and French patio doors. • Enclosure with option of fixed or mobile slats, glazed or opaque with panel. • Coplanar profiles with frames of 44 mm and leaves of 40 mm. • Possibility of embossed lower profile superimposed or with frame. • Complemented with the Strugal S47 series for folding openings. • Extruded aluminium profiles in EN AW 6063 alloy with T5 heat treatment.
    Technical specification
    • Unique ref.strugal_s44mcc_s
    • Product familySistemas de Protección Solar
    • Product groupSTRUGAL S44M CC
    • TypeObject (single object)
    • Date of publishing2018-11-09
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationWindow
    • UNSPSC nameShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodeSs_25_50_80
    • Uniclass 2015 DescriptionShutter systems
    • CSI MasterFormat 2014 Code10 71 13.13
    • CSI MasterFormat 2014 TitleExterior Shutters
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit