Publish your products
STRUGAL S46 VEGA Window (One-Leaf)
STRUGAL S46 VEGA Window (One-Leaf)
    Strugal

    STRUGAL S46 VEGA Window (One-Leaf)

    4.5 out of 5 stars4.5(8 reviews)
    An economic solution for moderate climates. With a finish that is coplanar to the exterior, this European-channel series is available in a wide range of profiles and options.
    Specification
    • • 45-mm frames • 47-mm leaves • Reference sections from 91.5 mm • Frame and leaf corners are assembled with high-quality brackets. • High-quality metal fittings, accessories and gaskets are of our own manufacture. • Straight and curved line aesthetics • Coplanar to the exterior in straight and curved leaves • Wide range
    Technical specification
    • Unique ref.strugal_s46rp1
    • Product familySistemas Practicables
    • Product groupSTRUGAL S46
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit