Publish your products
STRUGAL S64RP GALA Window (Fixed-Leaf)
STRUGAL S64RP GALA Window (Fixed-Leaf)
    Strugal

    STRUGAL S64RP GALA Window (Fixed-Leaf)

    3.9 out of 5 stars3.9(8 reviews)
    Straight lines and luminosity adapted to all or specific type of projects, to improve technical performance.Straight lines design, coplanar outside and reinforced insulation using polyamides and optional polyofelin foams. Possibility of visible and hidden leaf and variants in European channel and 16 channel.
    Specification
    • • Frames 64 mm. Leaves 72.5 mm. • European channel or 16 channel. Possibility of visible and hidden leaf. • Frames for domestic and French markets. • Straight lines design, coplanar outside. • Choice of cross-linked polyofelin foams. • Double injection or extrusion squares for both frames and leaves. • Same interior and exterior squares for frames and leaves. • Same inverter profiles, frames and pilasters for visible and hidden leaves. • Hinge pitch 5 mm. • Compatible with STRUGAL Invisible Glass Line handrail
    Technical specification
    • Unique ref.strugal_s64rp_fixed
    • Product familySistemas Practicables
    • Product groupSTRUGAL S64RP
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit