Publish your products
STRUGAL S74RP OPTIMA Window (One-Leaf + Fixed-Leaf)
STRUGAL S74RP OPTIMA Window (One-Leaf + Fixed-Leaf)
    Strugal

    STRUGAL S74RP OPTIMA Window (One-Leaf + Fixed-Leaf)

    4.4 out of 5 stars4.4(5 reviews)
    Straight lines and luminosity without any loss of excellent performance.Straight lines, coplanar to the exterior and reinforced insulation using tubular polyamides and foam. With visible or hidden leaf options and European and 16 channel variants.
    Specification
    • • 74-mm frames 82.5-mm leaves • European and 16 channels with visible or hidden leaf options • Frames for the French and Spanish markets. • Straight line aesthetics, coplanar to the exterior. • Reticulated polyolefin foam option • Central joint complement in cellular EDPM (option) • Reinforced using tubular polyamides and foams in polyamide chambers (optional). • Double injection or extrusion brackets in frames and leaves. • The same interior and exterior brackets for frames and leaves. • The same profiles, inverter, frames and pilasters for visible and hidden leaves. • 5-mm hinge pitch • Compatible with the STRUGAL Invisible Glass Line railing and t¡with the STRUGAL Invisible handrail.
    Technical specification
    • Unique ref.strugal_s74rp1_fixed
    • Product familySistemas Practicables
    • Product groupSTRUGAL S74RP
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit