Publish your products
STRUGAL S82RP AURA Window (Two-Leaf)
STRUGAL S82RP AURA Window (Two-Leaf)
    Strugal

    STRUGAL S82RP AURA Window (Two-Leaf)

    The best solution for the most demanding standards. Straight lines with an 82-mm frame suitable for the French and Spanish markets. Its thermal reinforcement is supplemented by means of a central EDPM joint and thermally passive foam. Available in European and 16 channels.
    Specification
    • • Frames 82 mm. Leaves 90.5 mm. • European channel or 16 channel. • Arches for the French and Spanish markets. • Straight line aesthetics, coplanar to the exterior. • Reticulated polyolefin foam option • Central joint complement in cellular EDPM (option) • Reinforced insulation using tubular polyamides and foams in polyamide chambers (optional), • Double injection or extrusion brackets in frames and leaves. • The same interior and exterior brackets for frames and leaves. • 5-mm hinge pitch. • Compatible with STRUGAL Invisible Glass Line handrail • Also available with Passivhaus Institut certification for category 4 Warmtemperate.
    Technical specification
    • Unique ref.strugal_s82rp2
    • Product familySistemas Practicables
    • Product groupSTRUGAL S82RP
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit