Publish your products
STRUGAL SC LINE 185 (Shutters)
STRUGAL SC LINE 185 (Shutters)
STRUGAL SC LINE 185 (Shutters)
    Strugal

    STRUGAL SC LINE 185 (Shutters)

    3.6 out of 5 stars3.6(14 reviews)
    Maximum thermal and acoustic insulation for one of the most advanced boxes on the market. The Strugal shutter box with thermal break provides real total insulation for the overall window. The best solution for obtaining a uniform finish in box, shutter and carpentry.
    Specification
    • • Excellent thermal and acoustic performance

      • Innovating design

      • Option for a lower cover aluminium trim designed for harmonisation with the overall finish.

      • Option for a lower cover with thermal break

      • ABS head stock with innovating design that incorporates a front-mounting side cover trim with the same finish options between box. shutter and carpentry.

      • Full finish uniformity of box, shutter and carpentry.

      • The design is fully in accordance with the carpentry.

      • High-quality accessories

    Technical specification
    • Unique ref.strugal_sc160
    • Product familyPersianas y Compactos
    • Product groupSTRUGAL COMPACT
    • TypeObject (single object)
    • Date of publishing2018-11-09
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_07_72
    • Uniclass 2015 DescriptionRoller blinds
    • CSI MasterFormat 2014 Code12 21 23
    • CSI MasterFormat 2014 TitleRoll-Down Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain