Publish your products
STRUGAL SC CURVE 185 - PVC (Shutters)
Strugal

STRUGAL SC CURVE 185 - PVC (Shutters)

4.0 out of 5 stars4.0(10 reviews)
Maximum thermal and acoustic insulation for one of the most advanced boxes on the market. The Strugal shutter box with thermal break provides real total insulation for the overall window. The best solution for obtaining a uniform finish in box, shutter and carpentry.
Specification
  • • Excellent thermal and acoustic performance • Innovating design • Option for a lower cover aluminium trim designed for harmonisation with the overall finish. • Option for a lower cover with thermal break • ABS head stock with innovating design that incorporates a front-mounting side cover trim with the same finish options between box. shutter and carpentry. • Full finish uniformity of box, shutter and carpentry. • The design is fully in accordance with the carpentry. • High-quality accessories
Technical specification
  • Unique ref.strugal_sc160pvc
  • Product familyPersianas y Compactos
  • Product groupSTRUGAL COMPACT
  • TypeObject (single object)
  • Date of publishing2018-11-09
  • Edition number1
Related
  • Material mainPVC
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWindows - Shades
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_07_72
  • Uniclass 2015 DescriptionRoller blinds
  • CSI MasterFormat 2014 Code12 21 23
  • CSI MasterFormat 2014 TitleRoll-Down Blinds
  • OmniClass Number23-17 21 13 11
  • OmniClass TitleWindow Blinds
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe Africa
Portugal
Morocco
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit