Publish your products
STRUGAL SOLAR 150 (Slats)
Strugal

STRUGAL SOLAR 150 (Slats)

The most efficient solar protection for contemporary buildings.Solar protection slats with high performance and flexibility: various slat designs and sizes from 150 to 600 mm. With manual and motorised options.
Specification
  • • Different slat typology various slat designs and sizes from 150 to 600 mm Thus, they can be adapted to different project requirements. • Aluminium thicknesses of 2 and 3 mm: which provide the system with excellent rigidity and high inertial sections that allow large spaces between the slat fastenings. • Various finishes: lacquered in the full RAL range, anodised and wood effect. • Aluminium alloy 6063/T5: completely recyclable while minimising corrosion.
Technical specification
  • Unique ref.strugal_solar150
  • Product familySistemas de Protección Solar
  • Product groupSTRUGAL SOLAR
  • TypeObject (single object)
  • Date of publishing2019-06-27
  • Edition number1
Related
  • Material mainAluminum
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWindows - Shades
  • IFC classificationWindow
  • UNSPSC nameShutters
  • UNSPSC code30151801
  • Uniclass 2015 CodeSs_25_50_80
  • Uniclass 2015 DescriptionShutter systems
  • CSI MasterFormat 2014 Code10 71 13.13
  • CSI MasterFormat 2014 TitleExterior Shutters
  • OmniClass Number23-17 21 11 13
  • OmniClass TitleExterior Shutters
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe Africa
Portugal
Morocco
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit