Publish your products
STRUGAL SOLAR 300 (Slats)
STRUGAL SOLAR 300 (Slats)
    Strugal

    STRUGAL SOLAR 300 (Slats)

    The most efficient solar protection for contemporary buildings.Solar protection slats with high performance and flexibility: various slat designs and sizes from 150 to 600 mm. With manual and motorised options.
    Specification
    • Different slat typology various slat designs and sizes from 150 to 600 mm Thus, they can be adapted to different project requirements. • Aluminium thicknesses of 2 and 3 mm: which provide the system with excellent rigidity and high inertial sections that allow large spaces between the slat fastenings. • Various finishes: lacquered in the full RAL range, anodised and wood effect. • Aluminium alloy 6063/T5: completely recyclable while minimising corrosion.
    Technical specification
    • Unique ref.strugal_solar300
    • Product familySistemas de Protección Solar
    • Product groupSTRUGAL SOLAR
    • TypeObject (single object)
    • Date of publishing2018-11-09
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationWindow
    • UNSPSC nameShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodeSs_25_50_80
    • Uniclass 2015 DescriptionShutter systems
    • CSI MasterFormat 2014 Code10 71 13.13
    • CSI MasterFormat 2014 TitleExterior Shutters
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit