Publish your products
STRUGAL  STB-T SYSTEM (Composite Panel)
Strugal

STRUGAL STB-T SYSTEM (Composite Panel)

The best solution for façade and interior cladding without design limitations. This Strugal Composite Panel is especially designed for façade execution in both new and rehabilitated buildings.
Specification
  • • The Strugal Composite Panel is a product for the execution of architectural façades made up of two aluminium sheets joined by a thermoplastic resin core. • This combination of materials gives the Composite Panel excellent mechanical properties, high impact strength, high acoustic and thermal insulation, together with elevated rigidity with reduced weight. • It is recommended for façade execution as well as interior space cladding in both new and rehabilitated buildings.
Technical specification
  • Unique ref.strugal_stbt_panel
  • Product familyPanel Composite
  • Product groupSTRUGAL PANEL COMPOSITE
  • TypeObject (single object)
  • Date of publishing2018-11-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPVDF
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Wall
  • IFC classificationSurface
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodePr_25_71_14_06
  • Uniclass 2015 DescriptionAluminium composite panels
  • CSI MasterFormat 2014 Code07 42 43
  • CSI MasterFormat 2014 TitleComposite Wall Panels
  • OmniClass Number23-15 13 19 17
  • OmniClass TitleComposite Wall Panels
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

Europe Africa
Portugal
Morocco
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit