Publish your products
Suncourt DS100 DuctStat Plug-In Switch
Suncourt DS100 DuctStat Plug-In Switch
    Suncourt

    Suncourt DS100 DuctStat Plug-In Switch

    Automatically activates Suncourt fans with winter heating and summer air conditioning.

    Controls various devices including Suncourt® fans, alarms, heat lamps, lights, louvers, etc.

    Adjustable temperature range: 40°F (4°C) to 110°F (43°C).

    Mounts on duct to control Suncourt® fans or wall mount for ambient room control.

    Sensitive electronic circuit.

    Plugs into 110V receptacle.

    5 Amp maximum load, replaceable 5 Amp fuse.

    Min/Max switch for applications with small temperature differential. 

    As Featured on Amazon.com

    Specification
    • Model: DS100

      Weight: 1.25

      Volts: 110VAC 60Hz

      Cord length: 6'

    Technical specification
    • Unique ref.Suncourt-DS100-DuctStat-plug-in-temperature-sensitive-switch
    • Product familyHVAC
    • Product groupControls
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    • Height (inches)3.25
    • Width (inches)5.5
    • Depth (inches)2.25
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Weight Net (Lbs)1.25
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • UNSPSC nameSwitch box
    • UNSPSC code39121306
    • CSI MasterFormat 2014 Code40 74 66
    • CSI MasterFormat 2014 TitleTemperature Switches
    • OmniClass Number23-27 15 23
    • OmniClass TitleHVAC Controls

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit