Publish your products
Suncourt HC500-W Flush Fit Register Air Booster Fan
Suncourt HC500-W Flush Fit Register Air Booster Fan
Suncourt HC500-W Flush Fit Register Air Booster Fan
Suncourt HC500-W Flush Fit Register Air Booster Fan
    Suncourt

    Suncourt HC500-W Flush Fit Register Air Booster Fan

    If you have rooms that don't get enough heated air from your furnace in the winter, or enough cool air from your air conditioner in the summer, the Suncourt Flush Fit Register Booster is an easy-to-install, cost-effective way to boost airflow and make those rooms more comfortable. It allows you to balance the temperature by automatically increasing circulation to rooms that are too hot or too cold. It uses less energy than other circulation solutions. It is thermostatically controlled to operate automatically with heated air from a forced-air furnace, or cold air from an air conditioner. The low profile unit sits in a standard 4" x 10" register boot for a clean, contemporary appearance. The unit is available in two colors: white or brown. It plugs into any standard outlet, and an additional adapter unit is available for wall register openings up to 6" x 12".

    As Featured on Amazon.com

    Specification
    • Model: HC500-W

      CFM: Max CFM 132
      Electrical Rating: 5 W
      Safety Rating: ETL Listed

    Technical specification
    • Unique ref.Suncourt-HC500-W-Flush-Fit-Register-Air-Booster-Fan
    • Product familyHVAC
    • Product groupFan
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 25 15
    • OmniClass TitleSupply Air Ventilation Registers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit