Publish your products
Suncourt RDK04-3 Radon Fan Mitigation Kit
Suncourt RDK04-3 Radon Fan Mitigation Kit
Suncourt RDK04-3 Radon Fan Mitigation Kit
Suncourt RDK04-3 Radon Fan Mitigation Kit
    Suncourt

    Suncourt RDK04-3 Radon Fan Mitigation Kit

    Remove potentially dangerous radon from your home or basement with the Suncourt Radon Mitigation Fan Kit. Incredible performance doesn't need to mean noisy and loud; this kit provides quiet, reliable, and effective radon removal that you can count on. This fan can be mounted indoors or outdoors. Easily mount it to existing system piping or supporting structures by means of mounting brackets provided. All mounting hardware necessary for installation is included. The Suncourt Radon Fan Mitigation Kit uses 77 Watts when running. This model features 4" to 3" rubber coupling.

    As Featured on Amazon.com

    Specification
    • Model: RDK04-3

      CFM: 200
      Electrical Rating: 77 W
      Safety Rating: ETL Listed

    Technical specification
    • Unique ref.Suncourt-RDK04-3-Radon-Fan-Mitigation-Kit
    • Product familyHVAC
    • Product groupFan
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code31 21 13
    • CSI MasterFormat 2014 TitleRadon Mitigation
    • OmniClass Number23-33 51 00
    • OmniClass TitleHVAC Specialized Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit