Publish your products
Suncourt RR100 Door Frame Fan
Suncourt RR100 Door Frame Fan
Suncourt RR100 Door Frame Fan
Suncourt RR100 Door Frame Fan
Suncourt RR100 Door Frame Fan
Suncourt RR100 Door Frame Fan
    Suncourt

    Suncourt RR100 Door Frame Fan

    After opening the window in the attempt of getting some relief from the heat of your home, you know that you need to figure something out when the drops of sweat stream down your face. The best thing to do is to create a cross-draft, and what better way to attain this than Imperial Manufacturing doorway booster fan. Designed to fit in any doorway corner, it gently circulates air from room-to-room, creating the ideal temperature conditions. This fan comes in an attractive white finish to match your decor.

    MAXIMIZE AIRFLOW - Capitalize on the heating and cooling potential of your air conditioner, heater, or fireplace by introducing cross-ventilation between rooms.

    EASY INSTALLATION - Included screw placement template makes installation simple and easy! Mounting screws are included.
    EFFICIENT - The Suncourt Entree Air Door Frame Booster Fan is energy-efficient, using about the same amount of energy as a small light bulb.
    UNIVERSAL FIT - Designed to fit in any door frame corner.
    MATCH YOUR DÉCOR: Available in Pearl white and brown to match your interior design.

    As Featured on Amazon.com

    Specification
    • Model: RR100

      CFM: 100
      Electrical Rating: 20 W
      Safety Rating: ETL Listed

      Product Dimensions: 8.2 x 8.2 x 3.8 inches
      Item Weight: 2.25 lbs.
      Shipping Weight: 2.32 lbs.


    Technical specification
    • Unique ref.Suncourt-RR100-Door-Frame-Fan
    • Product familyHVAC
    • Product groupFan
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    • Height (inches)8.2
    • Width (inches)8.2
    • Depth (inches)3.8
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit