Publish your products
Suncourt TW408 ThruWall 2-Speed Room Fan
Suncourt TW408 ThruWall 2-Speed Room Fan
Suncourt TW408 ThruWall 2-Speed Room Fan
Suncourt TW408 ThruWall 2-Speed Room Fan
Suncourt TW408 ThruWall 2-Speed Room Fan
    Suncourt

    Suncourt TW408 ThruWall 2-Speed Room Fan

    This TW408 ThruWall Fan is equipped with a two speed motor and three airflow adaptor plates in two sizes. There is a three position switch on the output side of the fan. The switches: position (I) is low speed, center (O) off, and position (II) is high speed. The airflow adaptors and 2-speed motor allow you to fine tune the airflow for your particular needs as the seasons change. An airflow chart is included with the fan. The TW408 ThruWall Fan can be placed at any height on the wall.

    IMPROVED AIR CIRCULATION - Circulate air from one room to another. Perfect for work-shops, work-spaces, craft stations, rooms without windows, or any room that needs improved air circulation.

    TWO-SPEED OPERATION - The ThruWall Fan features a two-speed motor and three airflow adaptor plates in two sizes--customize for your needs.
    EASY INSTALLATION: The ThruWall can be mounted in any normal drywall or paneled stud construction wall with a 3-3/4" to 6-1/2" total thickness thanks to the telescoping metal sleeve.
    HARDWARE INCLUDED: Includes #6 screws and wall anchors for ease of installation.
    GREAT FOR ALL SEASONS - Whether you are trying to keep things cold in the summer, or things warm throughout winter with the simple flick of a switch you are bouncing between heat and cool.

    As Featured on Amazon.com

    Specification
    • Model: TW408

      Electrical Rating: 29 W Low / 40 W High

      Safety Rating: UL Listed

      Item Weight: 4.65 pounds
      Product Dimensions: 9.2 x 6.5 x 9.2 inches
      Item model number: CECOMINOD093088
      Item Package Quantity: 1
      Batteries Included? No
      Batteries Required? No

    Technical specification
    • Unique ref.Suncourt-TW408-ThruWall-2-Speed-Room-Fan
    • Product familyHVAC
    • Product groupFan
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    • Height (inches)9.25
    • Width (inches)9.25
    • Depth (inches)6.5
    Related
    • Material mainPlastic
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit