Publish your products
Suncourt TF104-W Centrifugal Tube Fan
Suncourt TF104-W Centrifugal Tube Fan
Suncourt TF104-W Centrifugal Tube Fan
Suncourt TF104-W Centrifugal Tube Fan
    Suncourt

    Suncourt TF104-W Centrifugal Tube Fan

    Provides high volume and pressure for exhaust, ventilation or in-line fan for residential, light commercial or greenhouse applications.

    Watertight - Rated for use indoor/outdoor.
    Installs in any position.
    Balanced Motor/Impeller.
    Ball bearings are permanently sealed and lubricated.
    Backward inclined blades.
    Vibration absorbing material.
    UV Protected/Flame Retardant Thermal Plastic Resin.
    140°F (60°C) Maximum Air Stream Temperature.

    As Featured on Amazon.com

    Specification
    • High volume and pressure 4 in. centrifugal fan has lower power consumption.

      Powerful 200 CFM

      Dimension - 10.75 x 10.75 x 12.75 in.

    Technical specification
    • Unique ref.Suncourt-TF104-W-Centrifugal-Tube-Fan
    • Product familyHVAC
    • Product groupFan
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code43 11 19
    • CSI MasterFormat 2014 TitleCentrifugal Fans
    • OmniClass Number23-33 31 19 13
    • OmniClass TitleCentrifugal Fans

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit