Publish your products
mPulse Discover | Full-Spectrum Infrared Smart Sauna with incorporated red light
Sunlighten

mPulse Discover | Full-Spectrum Infrared Smart Sauna with incorporated red light

This four-person mPulse sauna sets a new standard for infrared therapy. With precision wavelengths and incorporated red light, the patented SoloCarbon® heaters offer optimized near-, mid-, and far-infrared therapy. Smart Sauna technology allows you to select from six science-backed programs or customize your session with exclusive app control. The mPulse delivers beneficial infrared energy with precision, personalization and measurable impact, making it the only infrared sauna that adapts to your wellness and longevity goals.
Specification
  • EXTERIOR Width: 70.6" Depth: 70.6" Height: 78.5" includes 2" feet Door opening: 28" *Recommend 4" between sauna and wall and 6" above sauna WEIGHT 858 lbs. HEATER 12 Far Infrared 11 Mid Infrared 7 Red/Near Infrared ELECTRICAL 240V 4500W 20A NEMA 6-20 Dedicated 240V 20A circuit and outlet required Dual-band Wi-Fi 2.4GHz & 5GHz Recommended COLOR Eucalyptus Ultra-premium appearance Long lasting and durable Sustainable/green/renewable
Technical specification
  • Unique ref.mpulse-discover
  • Product familySauna, Steam Systems
  • Product groupFull Spectrum Infrared Sauna Units
  • TypeObject (single object)
  • Date of publishing2026-02-06
  • Edition number1
  • Height (inches)78.5
  • Width (inches)70.6
  • Depth (inches)70.6
Related
  • Weight Net (Lbs)858
Classification
  • BIMobject CategorySports & Recreation - Saunas and Steam Rooms
  • CSI MasterFormat 2014 Code13 24 16
  • CSI MasterFormat 2014 TitleSaunas
  • OmniClass Number23-19 31 15 17
  • OmniClass TitleSaunas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States