Publish your products
Aluminium single fire door
Aluminium single fire door
Aluminium single fire door
Aluminium single fire door
    SVF

    Aluminium single fire door

    Modern and sleek, the Aluprotec doors adapt to all project types (establishments open to the public, offices, healthcare establishments, schools...).

    The wide selection of colours, sizes and accessories give a range of possibilities and customisation while complying with the primary use glazed safety.

    Specification
      • Aluminium leaf and frame profiles with thermal break thickness 85 or 97 mm
      • Composite filling
      • Assembled by crimping and glueing
      • Aluminium glazing beads adapted to the thickness of the glazing (hinge side or side opposite the hinges)
      • Stainless steel staples to keep the glazing in the rabbet
    Technical specification
    • Unique ref.aluprotec-bp1v
    • Product familyPortes coupe-feu vitrées
    • Product groupBP1V
    • TypeObject (single object)
    • Date of publishing2019-08-30
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe South America North America Oceania Africa
    France
    French Guiana
    Guadeloupe
    French Polynesia
    Reunion
    Martinique
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit