Publish your products
AJD Series Flush Jet Diffuser for ceiling, wall or plenum box
Systemair

AJD Series Flush Jet Diffuser for ceiling, wall or plenum box

4.7 out of 5 stars4.7(12 reviews)
Function
The AJD nozzle has an extraordinarly good aesthetic design and can be painted by special order to fit any decorative need. The AJD nozzles provide long throws with a low noise level, releasing a long air jet with exceptional precision to a length of over 100 feet (30 m). They can be used for spot cooling and are especially appropriate for large rooms requiring a decorative look, for instance, large vestibules, entertainment areas, airport halls, department stores, hotels, etc. The configuration allows the nozzle to swivel in all directions up to a maximum of ± 30° in the horizontal or vertical direction.

Design
The AJD long throw nozzles are manufactured in aluminium, with a white (RAL 9010) powder paint finish. The duct connection is manufactured of galvanised sheet steel.

Mounting
The AJD can be mounted through a transition (included) with concealed screws.

Versions
IKD - Standard version
Technical specification
  • Unique ref.systemair-ajd
  • Product familyDiffusers, Registers, and Grilles
  • Product groupAJD Series
  • TypeObject (single object)
  • Date of publishing2013-09-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork

Region availability

North America
United States