Publish your products
5PR-8W12-C Equip 8" Wall Mount Low Flow Pre-Rinse Unit with 12" Swing Nozzle and Add-On Faucet

5PR-8W12-C Equip 8" Wall Mount Low Flow Pre-Rinse Unit with 12" Swing Nozzle and Add-On Faucet

5PR-8W12-C 8" Wall Mount Low Flow Pre-Rinse Unit with 12" Swing Nozzle Add-On Faucet
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.20 GPM @ 60 psi, Flow Rate: Add-On Faucet - 4.62 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-029
  • Product familyMixing Faucets
  • Product groupEquip Pre-Rinse Unit
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
  • Height (inches)35.69
  • Width (inches)11.75
  • Depth (inches)16.5
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inChina
  • Weight Net (Lbs)12.3
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit