Publish your products
B-2867-04 Medical Faucet, Deck Mount, Concealed Body, Rigid Gooseneck, Wrist Action Handles
B-2867-04 Medical Faucet, Deck Mount, Concealed Body, Rigid Gooseneck, Wrist Action Handles

    B-2867-04 Medical Faucet, Deck Mount, Concealed Body, Rigid Gooseneck, Wrist Action Handles

    B-2867-04 EasyInstall Faucet with 4" Wrist Action Handles, Compression Cartridges, 8" Inlet Centers, Rigid Gooseneck with B-0199-01 Aerator
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 2.20 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-097
    • Product familyMixing Faucets
    • Product groupMedical Lavatory Faucet
    • TypeObject (single object)
    • Date of publishing2011-12-01
    • Edition number1
    • Height (inches)10.69
    • Width (inches)16
    • Depth (inches)5.75
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)6
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit