Publish your products
B-0133-QD-1 Quick-Disconnect Adapter Retro-Fit Kit for Existing Pre-Rinse Unit

B-0133-QD-1 Quick-Disconnect Adapter Retro-Fit Kit for Existing Pre-Rinse Unit

Quick-disconnect adapter retro-fit kit for existing Fisher or T&S pre-rinse units. Certified to ASME A112.18.1 / CSA B125.1 NSF 61-Section 9 and NSF 372.
Technical specification
  • Unique ref.ts-brass-B-0133-QD-1
  • Product familyFaucet Accessories
  • Product groupQuick-Disconnect Adapter
  • TypeObject (single object)
  • Date of publishing2019-12-12
  • Edition number1
  • Height (inches)4
  • Width (inches)6
  • Depth (inches)1.36
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1.64
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit