Publish your products
BP-2712 LakeCrest Aesthetic Single Handle Escutcheon Faucet, Polished Chrome

BP-2712 LakeCrest Aesthetic Single Handle Escutcheon Faucet, Polished Chrome

BP-2712, LakeCrest Aesthetic Single Handle Escutcheon Faucet, Polished Chrome
Specification
  • 4" centerset deck mount single lever faucet, polished chrome plated brass body w/ integral spout, VR 0.5 GPM concealed non-aerated spray device, Single lever handle w/ color-coded index
Technical specification
  • Unique ref.ts-brass-BP-2712
  • Product familyManual Faucets
  • Product groupSingle Lever Faucets
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inChina
  • Weight Net (Kg)6.15
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit