Publish your products
ProGUARD Concrete Insulated Sheathing
ProGUARD Concrete Insulated Sheathing
ProGUARD Concrete Insulated Sheathing
ProGUARD Concrete Insulated Sheathing
ProGUARD Concrete Insulated Sheathing
    T. Clear

    ProGUARD Concrete Insulated Sheathing

    ProGUARD Concrete Insulated Sheathing consists of 1/4" Util-A-Crete Concrete Backerboard laminated to a continuous layer of rigid insulation providing a wall system that's ready-to-finish and installs faster than conventional building techniques.  ProGUARD provides superior thermal protection with ship-lapped edges that eliminate thermal breaks.  All joints are sealed with acrylic waterproofing and fiberglass mesh tape that provide an airtight seal.

    Specification
      • Cuts with carbide-tipped circular saw
      • No “itchy” fiberglass particles on workers
      • Can be exposed to weather prior to applying finish coating
      • Ready to receive finishes the same day of installation
      • R-6.45 up to R-20 available as standard items
      • Synthetic stucco, stone, brick and other siding products can be directly applied to the ProGUARD® concrete board exterior which has fastener full through of greater than 195lbs and a bond strength of greater than 50lbs.
      • Warranties available
      • Installs easily and quickly
      • Ship lapped edges prevent thermal breaks on studs
      • Insulation is on the outside of the steel studs, concrete walls or structural wood studs eliminating thermal shorts and providing continuous insulation
    Technical specification
    • Unique ref.proguard-concrete-insulated-sheathing
    • Product familyInsulated Concrete
    • Product groupInsulated Concrete Sheathing
    • TypeBuilding Materials
    • Date of publishing2025-01-09
    • Edition number1
    • Height (inches)2
    • Width (inches)96
    • Depth (inches)36
    Related
    • Material mainInsulation
    • Material secondaryConcrete
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationWall
    • Uniclass 2015 CodePr_25_71_50_22
    • Uniclass 2015 DescriptionComposite panels
    • CSI MasterFormat 2014 Code06 16 13
    • CSI MasterFormat 2014 TitleInsulating Sheathing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States